IESNA:LM-63-2002
[TEST]P1055679
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S775D940-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2091
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1192.2 1182.4 1177.1 1169 1156.5 1139.6 1120.9 1099.5 1074.5 1047.8
1018.3 986.2 951.5 915.8 878.3 840 800.8 758.8 716.9 675
631.3 588.5 546.6 502.9 456.6 414.6 370.1 324.6 279.1 234.5
189 148 108.8 71.3 38.3 13.4 0
1192.2 1197.6 1191.3 1179.7 1160.1 1133.4 1104.8 1072.7 1037.1 999.6
956.8 914 869.4 822.2 774 725 675 625.1 575.2 524.3
475.3 427.1 379.9 333.5 288.9 247 205.1 170.3 143.6 118.6
94.5 73.1 54.4 37.5 23.2 9.8 0
1192.2 1186 1174.4 1148.5 1117.3 1079.9 1038 988.9 937.2 881
823 764.2 703.6 645.6 588.5 533.2 480.6 429.8 382.5 338
296 261.3 235.4 209.6 185.5 164.1 143.6 124.8 107 90.1
74.9 59.7 46.4 33 21.4 9.8 0
1192.2 1186.9 1163.7 1131.6 1090.6 1040.6 987.1 926.5 857.8 787.4
720.5 654.5 590.3 530.6 476.2 424.5 376.3 330.8 295.2 270.2
247 224.7 200.6 181.9 162.3 145.3 128.4 112.4 97.2 83.8
69.6 56.2 43.7 31.2 19.6 8.9 0
1192.2 1190.4 1171.7 1134.3 1087 1034.4 973.7 906 832.9 761.5
691.1 621.5 558.2 499.4 445.9 395.9 350.4 311.2 285.3 261.3
238.1 218.5 196.2 176.6 159.6 142.7 126.6 111.5 96.3 82
68.7 55.3 42.8 31.2 20.5 9.8 0
